Migration board for converting TDC3000, FLX-D (2908885)

Migration board for converting TDC3000, FLX-D 2908885

Product Details:

Manufacturer part number: 2908885

Brand: PHOENIX CONTACT

Price: 900.30

Delivery time: 98 Days


Technical Data:

Width: 307.3 mm

Rated current: 0.25 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908885

Part Number
2908885
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Rated current
(A)

900.30 €

1 98 Days 307.30.25

Loading...

  1. 1

Basic information

Mounting method - Height(mm) 120.7 Depth(mm) 38.3
Rated voltage(V) - Number of poles - Type of electrical connection, field-sided -
Pollution degree - Type of electrical connection, control sided -

This page is Migration board for converting TDC3000, FLX-D, part number 2908885.
You can find the detail information about specifications and dimensions on part number 2908885.

Variation of this product

Part Number
2908886
2908887
2908889
2908892
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Rated current
(A)

836.20 €

2 98 Days 152.40.5

970.80 €

2 98 Days 307.30.5

2,231.00 €

1 98 Days 307.30.5

1,722.00 €

1 93 Days 307.30.5

Tech Support