16-channel module for Honeywell C300, UM-D37M (2905133)

16-channel module for Honeywell C300, UM-D37M 2905133

Product Details:

Manufacturer part number: 2905133

Brand: PHOENIX CONTACT

Price: 249.80

Delivery time: 35 Days


Technical Data:

Width: 124 mm

Depth: 65.6 mm

Rated current: 1 A

Rated voltage: 24 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905133

Part Number
2905133
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Rated current
(A)
Rated voltage
(V)

249.80 €

1 35 Days 12465.6124

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail)/G-rail TH35/G32 Height(mm) 142.3 Number of poles 37
Type of electrical connection, field-sided Other Pollution degree - Type of electrical connection, control sided Other

This page is 16-channel module for Honeywell C300, UM-D37M, part number 2905133.
You can find the detail information about specifications and dimensions on part number 2905133.

Variation of this product

Part Number
2905131
2905134
2905197
2905243
2905244
2905245
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Depth
(mm)
Rated current
(A)
Rated voltage
(V)

267.50 €

1 35 Days 104790.524

278.20 €

1 81 Days 124790.524

321.90 €

1 35 Days 18465.60.524

267.50 €

1 35 Days 104790.524

278.20 €

1 35 Days 12465.6124

259.30 €

1 81 Days 124790.524

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support