Manufacturer part number: 2905203
Brand: PHOENIX CONTACT
Price: 895.70 €
Delivery time: 43 Days
Width: 242 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2905203
Mounting method | DIN rail (top hat rail)/G-rail TH35/G32 | Height(mm) | 170 | Depth(mm) | 160 |
---|---|---|---|---|---|
Rated current(A) | 1 | Rated voltage(V) | 30 | Number of poles | 40 |
Type of electrical connection, field-sided | - | Pollution degree | 2 | Type of electrical connection, control sided | Other |
This page is Termination carrier, TC-2KS40, part number 2905203.
You can find the detail information about specifications and dimensions on part number 2905203.
Part Number |
---|
2905201 |
2905204 |
2905677 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) |
---|---|---|---|---|---|---|
839.10 € | 1 | 43 Days | 242 | |||
666.00 € | 1 | 43 Days | 148 | |||
839.10 € | 1 | 43 Days | 242 |