Diagonal cutter, MICROFOX-SP (1212488)

Diagonal cutter, MICROFOX-SP 1212488

Product Details:

Manufacturer part number: 1212488

Brand: PHOENIX CONTACT

Price: 40.88

Delivery time: 7 Days


Technical Data:

Shape: Standard

Length: 115 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212488

Part Number
1212488
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Length
(mm)

40.88 €

4 7 Days Standard115

Loading...

  1. 1

Basic information

Insulated - Isolation protection 1000 V false Strip function false
VDE tested false Head width(mm) - Length cutting blade(mm) -
ESD tested - Head height(mm) -

This page is Diagonal cutter, MICROFOX-SP, part number 1212488.
You can find the detail information about specifications and dimensions on part number 1212488.

Variation of this product

Part Number
1212487
1212806
1212807
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shape Length
(mm)

23.80 €

7 7 Days Standard138

40.88 €

6 Quote -115

23.80 €

12 7 Days -138

Tech Support