Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2905669 |
2905674 |
2906155 |
2906156 |
2924867 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Number of channels | Type of electric connection | |
---|---|---|---|---|---|---|---|---|
265.90 € | 1 | 26 Days | 112.5 | 1 | Screw connection | |||
265.90 € | 1 | 26 Days | 116.8 | - | Other | |||
265.90 € | 1 | 26 Days | 112.5 | 1 | - | |||
265.90 € | 1 | 26 Days | 116.8 | - | - | |||
272.10 € | 1 | 28 Days | 112.5 | - | - |
Loading...
Width(mm) | 12.5 | Depth(mm) | 113.7 | Expandable | - |
---|---|---|---|---|---|
Programmable | - | Suitable for safety functions | - | Max. number of integrated analogue inputs | - |
Max. number of integrated analogue outputs | - | Max. number of integrated digital inputs | - | Max. number of integrated digital outputs | - |
Type of voltage (input voltage) | - | Integrated configuration function | - | Number of slots | - |
With detachable clamps | - | Rail mounting possible | - | Rated control supply voltage Us at AC 50HZ(V) | -|- |
Rated control supply voltage Us at AC 60HZ(V) | -|- | Rated control supply voltage Us at DC(V) | -|- | Explosion safety category for gas | - |
Explosion safety category for dust | - | Supply voltage(V) | 19.2|30 | Appendant operation agent (Ex ia) | - |
Appendant operation agent (Ex ib) | - | Category according to EN 954-1 | - | Front build in possible | - |
Rack-assembly possible | - | Wall mounting/direct mounting | - | With automatic closing | - |
Function contactless working protection installation | - | Function operating mode selection | - | Function emergency stop | - |
Function contacter monitoring | - | With function restart blockage | - | Function access control | - |
Function affirm pushbutton | - | Function 2-hand switching | - | Number of relay outputs | - |
Off delay timer | - | On delay timer | - | Parameterizable | - |
Performance level acc. EN ISO 13849-1 | - | Voltage type for actuating | DC | SIL according to IEC 61508 | - |