Resistance thermometer measuring transducer, MINI MCR (2902849)

Resistance thermometer measuring transducer, MINI MCR 2902849

Product Details:

Manufacturer part number: 2902849

Brand: PHOENIX CONTACT

Price: 265.80

Delivery time: 7 Days


Technical Data:

Ambient temperature: -20|65 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2902849

Part Number
2902849
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature
(°C)

265.80 €

1 7 Days -20|65

Loading...

  1. 1

Basic information

EMC-version true Modular version true Measuring range(°C) -200|850
Integrated configuration function - With switching output - Analogue output 0 V ... 10 V -
Analogue output 0 mA ... 20 mA - Analogue output 4 mA ... 20 mA - Analogue output 0 V ... 2 V -
Analogue output 0 V ... 5 V - Analogue output 2 V ... 10 V -

This page is Resistance thermometer measuring transducer, MINI MCR, part number 2902849.
You can find the detail information about specifications and dimensions on part number 2902849.

Variation of this product

Part Number
2902049
2902052
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature
(°C)

237.90 €

1 12 Days -40|70

237.90 €

1 12 Days -40|70

Tech Support