Temperature measuring transducer, MINI MCR (2810308)

Temperature measuring transducer, MINI MCR 2810308

Product Details:

Manufacturer part number: 2810308

Brand: PHOENIX CONTACT

Price: 226.90

Delivery time: 7 Days


Technical Data:

Measuring range: -150|300 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2810308

Part Number
2810308
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range
(°C)

226.90 €

1 7 Days -150|300

Loading...

  1. 1

Basic information

EMC-version true Modular version true Ambient temperature(°C) -20|65
Integrated configuration function - With switching output - Analogue output 0 V ... 10 V -
Analogue output 0 mA ... 20 mA - Analogue output 4 mA ... 20 mA - Analogue output 0 V ... 2 V -
Analogue output 0 V ... 5 V - Analogue output 2 V ... 10 V -

This page is Temperature measuring transducer, MINI MCR, part number 2810308.
You can find the detail information about specifications and dimensions on part number 2810308.

Variation of this product

Part Number
2864370
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measuring range
(°C)

254.90 €

1 7 Days -50|200

Tech Support