Temperature measuring transducer, MACX MCR (1050233)

Temperature measuring transducer, MACX MCR 1050233

Product Details:

Manufacturer part number: 1050233

Brand: PHOENIX CONTACT

Price: 331.00

Delivery time: 47 Days


Technical Data:

EMC-version: true

Modular version: -

Measuring range: -250|-250 °C

Ambient temperature: -40|70 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1050233

Part Number
1050233
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EMC-version Modular version Measuring range
(°C)
Ambient temperature
(°C)

331.00 €

1 47 Days true--250|-250-40|70

Loading...

  1. 1

Basic information

Integrated configuration function - With switching output - Analogue output 0 V ... 10 V -
Analogue output 0 mA ... 20 mA - Analogue output 4 mA ... 20 mA - Analogue output 0 V ... 2 V -
Analogue output 0 V ... 5 V - Analogue output 2 V ... 10 V -

This page is Temperature measuring transducer, MACX MCR, part number 1050233.
You can find the detail information about specifications and dimensions on part number 1050233.

Variation of this product

Part Number
1050201
1050222
1050228
1050252
2811378
2811828
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EMC-version Modular version Measuring range
(°C)
Ambient temperature
(°C)

331.00 €

1 33 Days true--200|-200-40|70

331.00 €

1 33 Days true--200|-200-40|70

331.00 €

1 47 Days true--250|-250-40|70

331.00 €

1 47 Days true--200|-200-40|70

469.50 €

1 7 Days true--250|-250-20|65

469.50 €

1 7 Days true--250|-250-20|65

Tech Support