Manufacturer part number: 2902822
Brand: PHOENIX CONTACT
Price: 160.80 €
Delivery time: 7 Days
Width: 6.4 mm
Height: 93.1 mm
Depth: 101.2 mm
Built-in height: 93.1 mm
Power consumption: 0.6 VA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2902822
Part Number
|
---|
2902822 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Built-in height (mm) | Power consumption (VA) | Modular version | Suitable for safety functions | Type of electric connection | Short-circuit-proof | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160.80 € | 2 | 7 Days | 6.4 | 93.1 | 101.2 | 93.1 | 0.6 | true | false | Screw connection | - |
Loading...
Built-in width(mm) | 6.2 | Width in number of modular spacings | - | Voltage type of supply voltage | - |
---|---|---|---|---|---|
Power output(W) | - | Output voltage stabilized | - | Rail mounting possible | false |
Wall mounting possible | false | Stabilized | - | Degree of protection (IP) | IP20 |
Direct mounting possible | false | 1st secondary output voltage(V) | -|- | 2nd secondary output voltage(V) | -|- |
3rd secondary output voltage(V) | -|- | Secondary voltage adjustable | - | Rated supply voltage at AC 50 Hz(V) | -|- |
Rated supply voltage at AC 60 Hz(V) | -|- | Rated supply voltage at DC(V) | 9.6|9.6 | Performance level acc. EN ISO 13849-1 | - |
Max. output current 1(A) | 0.03 | Max. output current 2(A) | - | Max. output current 3(A) | - |
Nominal value output voltage 1(V) | - | Nominal value output voltage 2(V) | - | Nominal value output voltage 3(V) | - |
Nominal value output current 1(A) | 0.03 | Nominal value output current 2(A) | - | Nominal value output current 3(A) | - |
SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |
This page is Constant voltage source, MINI MCR, part number 2902822.
You can find the detail information about specifications and dimensions on part number 2902822.
Configure
Part Number |
---|
1033201 |
1033202 |
2902064 |
2902065 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Built-in height (mm) | Power consumption (VA) | Modular version | Suitable for safety functions | Type of electric connection | Short-circuit-proof |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.90 € | 2 | 7 Days | 6.3 | 109.51 | 119.2 | 109.81 | 0.9 | false | - | Other | - | |||
123.90 € | 2 | 7 Days | 6.3 | 109.51 | 119.2 | 109.81 | 0.9 | false | - | Screw connection | - | |||
163.10 € | 2 | 26 Days | 6.3 | 109.51 | 119.2 | 109.81 | 1.1 | true | false | Screw connection | false | |||
163.10 € | 2 | 26 Days | 6.3 | 109.51 | 119.2 | 109.81 | 1.1 | true | false | Other | - |