DC / DC converters, UNO-PS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2906300

Part Number
2906300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

188.50 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Number of phases 1 Modular version false Accuracy class -
Secondary voltage 1(V) 24 Secondary voltage 2(V) - Secondary voltage 3(V) -
Degree of protection (IP) IP20 Primary voltage 1(V) 300|1000 Primary voltage 2(V) -|-
Primary voltage 3(V) -|- Suitable for mounting on PCB false Ring core false
Rated power(VA) - Degree of protection (NEMA) -

This page is DC / DC converters, UNO-PS, part number 2906300.
You can find the detail information about specifications and dimensions on part number 2906300.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360