Manufacturer part number: 2868651
Brand: PHOENIX CONTACT
Price: 99.40 €
Delivery time: 7 Days
Width: 72 mm
Depth: 61 mm
Power consumption: 124.3 VA
Built-in width: 72 mm
Width in number of modular spacings: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2868651
Part Number
|
---|
2868651 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Power consumption (VA) | Built-in width (mm) | Width in number of modular spacings | Power output (W) | 1st secondary output voltage (V) | 2nd secondary output voltage (V) | Secondary voltage adjustable | Rated supply voltage at AC 50 Hz (V) | Rated supply voltage at AC 60 Hz (V) | Rated supply voltage at DC (V) | Max. output current 1 (A) | Nominal value output voltage 1 (V) | Nominal value output current 1 (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.40 € | 2 | 7 Days | 72 | 61 | 124.3 | 72 | 4 | 60 | 22.5|29.5 | 22.5|22.5 | true | 85|264 | 85|264 | 95|250 | 2.5 | 24 | 2.5 |
Loading...
Height(mm) | 90 | Built-in height(mm) | 90 | Modular version | true |
---|---|---|---|---|---|
Suitable for safety functions | true | Voltage type of supply voltage | AC/DC | Output voltage stabilized | true |
Type of electric connection | Screw connection | Rail mounting possible | true | Wall mounting possible | false |
Stabilized | true | Degree of protection (IP) | IP20 | Direct mounting possible | true |
3rd secondary output voltage(V) | -|- | Short-circuit-proof | true | Performance level acc. EN ISO 13849-1 | None |
Max. output current 2(A) | - | Max. output current 3(A) | - | Nominal value output voltage 2(V) | - |
Nominal value output voltage 3(V) | - | Nominal value output current 2(A) | - | Nominal value output current 3(A) | - |
SIL according to IEC 61508 | None | Degree of protection (NEMA) | - |
This page is Power supply unit, Primary-switched STEP POWER power supply, STEP-PS , part number 2868651.
You can find the detail information about specifications and dimensions on part number 2868651.
Configure
Basic Attributes
Type
Width(mm)
Depth(mm)
Power consumption(VA)
Built-in width(mm)
Width in number of modular spacings
Power output(W)
1st secondary output voltage(V)
2nd secondary output voltage(V)
Secondary voltage adjustable
Rated supply voltage at AC 50 Hz(V)
Rated supply voltage at AC 60 Hz(V)
Rated supply voltage at DC(V)
Max. output current 1(A)
Nominal value output voltage 1(V)
Nominal value output current 1(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2868583 |
2868619 |
2868622 |
2868664 |
2868677 |
2868680 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) | Power consumption (VA) | Built-in width (mm) | Width in number of modular spacings | Power output (W) | 1st secondary output voltage (V) | 2nd secondary output voltage (V) | Secondary voltage adjustable | Rated supply voltage at AC 50 Hz (V) | Rated supply voltage at AC 60 Hz (V) | Rated supply voltage at DC (V) | Max. output current 1 (A) | Nominal value output voltage 1 (V) | Nominal value output current 1 (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.90 € | 2 | 7 Days | 72 | 61 | 125 | 72 | 4 | 60 | 10|16.5 | 10|10 | true | 85|264 | 85|264 | 95|250 | 5 | 12 | 5 | |||
98.90 € | 2 | 7 Days | 72 | 61 | 118.1 | 72 | 4 | 60 | 10|16.5 | 10|10 | true | 85|264 | 85|264 | 95|250 | 4 | 15 | 4 | |||
56.25 € | 4 | 7 Days | 36 | 43 | 36.9 | 36 | 2 | 18 | 24|24 | 24|24 | false | 85|264 | 85|264 | 95|250 | 0.75 | 24 | 0.75 | |||
135.60 € | 2 | 7 Days | 90 | 61 | 196.7 | 90 | 5 | 100.8 | 22.5|29.5 | 22.5|22.5 | true | 85|264 | 85|264 | 95|250 | 4.2 | 24 | 4.2 | |||
135.60 € | 2 | 7 Days | 90 | 61 | 175.8 | 90 | 5 | 91.2 | 22.5|25 | 22.5|22.5 | true | 85|264 | 85|264 | 95|250 | 3.8 | 24 | 3.8 | |||
145.70 € | 2 | 7 Days | 90 | 61 | 174.9 | 90 | 5 | 96 | 30|56 | 30|30 | true | 85|264 | 85|264 | 95|250 | 2 | 48 | 2 |