Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2861438 |
2861454 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Voltage type of supply voltage | Remote module | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
43.48 € | 4 | 7 Days | 12.2 | DC | false | 24|24 | -|- | 19.2|30 | |||
83.77 € | 2 | 33 Days | 36.6 | AC | true | 108|135 | 108|135 | 108|135 |
Loading...
Height(mm) | 119.8 | Depth(mm) | 71.5 | Suitable for safety functions | false |
---|---|---|---|---|---|
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 2 |
With optical interface | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false |
With potential separation | true | Type of electric connection | Other | Rail mounting possible | true |
Bus diagnosis possible | false | With power supply module | true | Explosion safety category for gas | - |
Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true | Suitable as segment module | true |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for AS-Interface Safety at Work | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Radio standard GPRS | - |
Radio standard GSM | - | Radio standard UMTS | - | SIL according to IEC 61508 | - |