Manufacturer part number: 2865625
Brand: PHOENIX CONTACT
Price: 117.00 €
Delivery time: 12 Days
Type of electric connection: Screw connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2865625
Width(mm) | 17.5 | Height(mm) | 99 | Depth(mm) | 114.5 |
---|---|---|---|---|---|
Suitable for safety functions | false | Voltage type of supply voltage | - | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 | With optical interface | false |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | With potential separation | false |
Rail mounting possible | true | Bus diagnosis possible | false | With power supply module | false |
Explosion safety category for gas | - | Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true |
Suitable as segment module | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Remote module | false |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | -|- | Supply voltage AC 60 Hz(V) | -|- |
Supply voltage DC(V) | -|- | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - |
This page is Power and error signaling module, MACX MCR, part number 2865625.
You can find the detail information about specifications and dimensions on part number 2865625.
Part Number |
---|
2924184 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type of electric connection |
---|---|---|---|---|---|---|
117.00 € | 2 | 12 Days | Spring clamp connection |