Redundancy module, STEP-DIODE (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2868606

Part Number
2868606
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.65 €

5 7 Days

Loading...

  1. 1

Basic information

Width(mm) 18 Height(mm) 90 Depth(mm) 61
Built-in height(mm) 90 Power consumption(VA) - Built-in width(mm) -
Modular version true Suitable for safety functions true Width in number of modular spacings 1
Voltage type of supply voltage DC Power output(W) - Output voltage stabilized true
Type of electric connection Screw connection Rail mounting possible true Wall mounting possible false
Stabilized true Degree of protection (IP) IP20 Direct mounting possible true
1st secondary output voltage(V) -|- 2nd secondary output voltage(V) -|- 3rd secondary output voltage(V) -|-
Secondary voltage adjustable - Rated supply voltage at AC 50 Hz(V) 5|24 Rated supply voltage at AC 60 Hz(V) -|-
Rated supply voltage at DC(V) -|- Short-circuit-proof true Performance level acc. EN ISO 13849-1 -
Max. output current 1(A) 10 Max. output current 2(A) - Max. output current 3(A) -
Nominal value output voltage 1(V) - Nominal value output voltage 2(V) - Nominal value output voltage 3(V) -
Nominal value output current 1(A) - Nominal value output current 2(A) - Nominal value output current 3(A) -
SIL according to IEC 61508 - Degree of protection (NEMA) -

This page is Redundancy module, STEP-DIODE, part number 2868606.
You can find the detail information about specifications and dimensions on part number 2868606.

Tech Support