Manufacturer part number: 2862152
Brand: PHOENIX CONTACT
Price: 58.71 €
Delivery time: 7 Days
Width: 12.2 mm
Voltage type of supply voltage: DC
With potential separation: true
Remote module: false
Supply voltage AC 50 Hz: 24|24 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2862152
Part Number
|
---|
2862152 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Voltage type of supply voltage | With potential separation | Remote module | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
58.71 € | 3 | 7 Days | 12.2 | DC | true | false | 24|24 | -|- | 19.2|30 |
Loading...
Height(mm) | 119.8 | Depth(mm) | 71.5 | Suitable for safety functions | false |
---|---|---|---|---|---|
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 2 |
With optical interface | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false |
Type of electric connection | Other | Rail mounting possible | true | Bus diagnosis possible | false |
With power supply module | true | Explosion safety category for gas | - | Explosion safety category for dust | - |
Fieldbus connection over separate bus coupler possible | true | Suitable as segment module | true | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - |
This page is Inline terminal, Inline power terminal block, IB IL, part number 2862152.
You can find the detail information about specifications and dimensions on part number 2862152.
Part Number |
---|
2861535 |
2863834 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Voltage type of supply voltage | With potential separation | Remote module | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
83.77 € | 2 | 33 Days | 36.6 | AC | true | true | 207|253 | 207|253 | 207|253 | |||
72.00 € | 3 | 7 Days | 12.2 | - | false | false | 24|24 | -|- | -|- |