Power supply unit, TRIO POWER primary-switched power supply, TRIO-PS (1039830)

Power supply unit, TRIO POWER primary-switched power supply, TRIO-PS 1039830

Product Details:

Manufacturer part number: 1039830

Brand: PHOENIX CONTACT

Price: 945.60

Delivery time: 7 Days


Technical Data:

Width: 150.84 mm

Height: 307.52 mm

Depth: 120 mm

Built-in height: 304 mm

Power consumption: 36.8 VA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1039830

Part Number
1039830
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Built-in height
(mm)
Power consumption
(VA)
Built-in width
(mm)
Width in number of modular spacings Voltage type of supply voltage Power output
(W)
Type of electric connection Rail mounting possible Degree of protection (IP) 1st secondary output voltage
(V)
2nd secondary output voltage
(V)
Secondary voltage adjustable Rated supply voltage at AC 50 Hz
(V)
Rated supply voltage at AC 60 Hz
(V)
Rated supply voltage at DC
(V)
Max. output current 1
(A)
Nominal value output voltage 1
(V)
Nominal value output current 1
(A)

945.60 €

1 7 Days 150.84307.5212030436.8151-AC/DC480OtherfalseIP6724|2424|24false100|240100|240110|250302420

Loading...

  1. 1

Basic information

Modular version false Suitable for safety functions true Output voltage stabilized true
Wall mounting possible false Stabilized true Direct mounting possible false
3rd secondary output voltage(V) -|- Short-circuit-proof true Performance level acc. EN ISO 13849-1 None
Max. output current 2(A) - Max. output current 3(A) - Nominal value output voltage 2(V) -
Nominal value output voltage 3(V) - Nominal value output current 2(A) - Nominal value output current 3(A) -
SIL according to IEC 61508 None Degree of protection (NEMA) -

This page is Power supply unit, TRIO POWER primary-switched power supply, TRIO-PS, part number 1039830.
You can find the detail information about specifications and dimensions on part number 1039830.

Variation of this product

Part Number
1039829
2866488
2866530
2903144
2903156
2903157
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Built-in height
(mm)
Power consumption
(VA)
Built-in width
(mm)
Width in number of modular spacings Voltage type of supply voltage Power output
(W)
Type of electric connection Rail mounting possible Degree of protection (IP) 1st secondary output voltage
(V)
2nd secondary output voltage
(V)
Secondary voltage adjustable Rated supply voltage at AC 50 Hz
(V)
Rated supply voltage at AC 60 Hz
(V)
Rated supply voltage at DC
(V)
Max. output current 1
(A)
Nominal value output voltage 1
(V)
Nominal value output current 1
(A)

945.60 €

1 7 Days 150.84307.8212030439151-AC480OtherfalseIP6724|2424|24false320|575320|575-|-302420

293.90 €

1 7 Days 40130.1115130218.740-AC120Screw connectiontrueIP2010|1810|10true85|26485|264-|-101210

500.00 €

1 7 Days 115.2131152.5130527.3115-DC480Screw connectiontrueIP2022.5|29.522.5|22.5true600|600-|-450|840202420

149.70 €

2 7 Days 3513011513027235-AC/DC120OthertrueIP2024|2824|24true85|26485|26499|2757.5245

518.40 €

1 7 Days 110131.521601301335.1110-AC960OthertrueIP2024|2824|24true400|500400|500-|-602440

186.30 €

1 7 Days 30.2130115130137.330-AC/DC60OthertrueIP2012|1812|12true85|26485|26499|2755125

Tech Support