DC / DC converter, protective coating, QUINT-PS (2905012)

DC / DC converter, protective coating, QUINT-PS 2905012

Product Details:

Manufacturer part number: 2905012

Brand: PHOENIX CONTACT

Price: 556.10

Delivery time: 7 Days


Technical Data:

Primary voltage 1: 67.2|154 V

Primary voltage 2: 67.2|154 V

Primary voltage 3: 67.2|67.2 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905012

Part Number
2905012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Primary voltage 1
(V)
Primary voltage 2
(V)
Primary voltage 3
(V)

556.10 €

1 7 Days 67.2|15467.2|15467.2|67.2

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Number of phases 1 Modular version false Accuracy class -
Secondary voltage 1(V) 24 Secondary voltage 2(V) - Secondary voltage 3(V) -
Degree of protection (IP) IP20 Suitable for mounting on PCB false Ring core false
Rated power(VA) 240 Degree of protection (NEMA) -

This page is DC / DC converter, protective coating, QUINT-PS, part number 2905012.
You can find the detail information about specifications and dimensions on part number 2905012.

Variation of this product

Part Number
2905011
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Primary voltage 1
(V)
Primary voltage 2
(V)
Primary voltage 3
(V)

556.10 €

1 7 Days 42|9642|9642|42

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360