DC / DC converters, QUINT-PS (2905010)

DC / DC converters, QUINT-PS 2905010

Product Details:

Manufacturer part number: 2905010

Brand: PHOENIX CONTACT

Price: 454.00

Delivery time: 7 Days


Technical Data:

Secondary voltage 1: 24 V

Primary voltage 1: 67.2|154 V

Primary voltage 2: 67.2|154 V

Primary voltage 3: 67.2|67.2 V

Rated power: 240 VA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905010

Part Number
2905010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Secondary voltage 1
(V)
Primary voltage 1
(V)
Primary voltage 2
(V)
Primary voltage 3
(V)
Rated power
(VA)

454.00 €

1 7 Days 2467.2|15467.2|15467.2|67.2240

Loading...

  1. 1

Basic information

Width(mm) - Height(mm) - Depth(mm) -
Number of phases 1 Modular version false Accuracy class -
Secondary voltage 2(V) - Secondary voltage 3(V) - Degree of protection (IP) IP20
Suitable for mounting on PCB false Ring core false Degree of protection (NEMA) -

This page is DC / DC converters, QUINT-PS, part number 2905010.
You can find the detail information about specifications and dimensions on part number 2905010.

Variation of this product

Part Number
2320034
2320092
2320102
2320115
2320128
2320131
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Secondary voltage 1
(V)
Primary voltage 1
(V)
Primary voltage 2
(V)
Primary voltage 3
(V)
Rated power
(VA)

348.00 €

1 7 Days 2418|3218|3218|18120

445.50 €

1 7 Days 2418|3218|3218|18240

721.30 €

1 7 Days 2418|3218|3218|18480

363.00 €

1 7 Days 1218|3218|3218|1896

500.70 €

1 7 Days 4818|3218|3218|18240

360.00 €

1 7 Days 249|189|189|9120

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360