Cable duct, CD (3240189)

Cable duct, CD 3240189

Product Details:

Manufacturer part number: 3240189

Brand: PHOENIX CONTACT

Price: 13.31

Delivery time: 7 Days


Technical Data:

Colour: Other

Width: 40 mm

Halogen free: false

Height: 40 mm

Diameter: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240189

Part Number
3240189
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Halogen free Height
(mm)
Diameter
(mm)
Useful cross section
(mm²)

13.31 €

25 7 Days Other40false4040749

Loading...

  1. 1

Basic information

Flexible false Type of side wall Slotted Self-extinguishing -
Length(mm) 2000 Type of fastening - Current leak stable false
Distance of slots(mm) 6.5 Slit width(mm) 6 With cover false

This page is Cable duct, CD, part number 3240189.
You can find the detail information about specifications and dimensions on part number 3240189.

Variation of this product

Part Number
3240187
3240188
3240190
3240191
3240192
3240193
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Halogen free Height
(mm)
Diameter
(mm)
Useful cross section
(mm²)

10.31 €

25 7 Days Other25false2525220

10.55 €

24 7 Days Other25false4025462

15.78 €

20 7 Days Other60false40601155

14.32 €

15 7 Days Other25false6025836

18.58 €

20 7 Days Other40false60401404

22.46 €

12 7 Days Other60false60602184

Tech Support