Relay base, PLC-BPT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2904590

Part Number
2904590
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.75 €

20 12 Days

Loading...

  1. 1

Basic information

Mounting method Other Width(mm) 6.2 Height(mm) 80
Depth(mm) 94 With detachable clamps false Function extension possible false
Type of electric connection Other Number of pins 5

This page is Relay base, PLC-BPT, part number 2904590.
You can find the detail information about specifications and dimensions on part number 2904590.

Tech Support