Relay base, PLC-BSC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2966074
2966087
2967811
2967824
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Number of pins

11.75 €

20 12 Days 6.25

12.65 €

20 12 Days 6.25

16.95 €

20 12 Days 148

17.75 €

20 12 Days 148

Loading...

  1. 1

Basic information

Mounting method Other Height(mm) 80 Depth(mm) 94
With detachable clamps false Function extension possible false Type of electric connection Screw connection

Tech Support