Relay base, PLC basic terminal block, PLC-BPT (2900254)

Relay base, PLC basic terminal block, PLC-BPT 2900254

Product Details:

Manufacturer part number: 2900254

Brand: PHOENIX CONTACT

Price: 16.80

Delivery time: 7 Days


Technical Data:

Width: 14 mm

Number of pins: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900254

Part Number
2900254
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Number of pins

16.80 €

20 7 Days 148

Loading...

  1. 1

Basic information

Mounting method Other Height(mm) 80 Depth(mm) 94
With detachable clamps false Function extension possible false Type of electric connection Other

This page is Relay base, PLC basic terminal block, PLC-BPT, part number 2900254.
You can find the detail information about specifications and dimensions on part number 2900254.

Variation of this product

Part Number
2900255
2900258
2900259
2900260
2900261
2900262
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Number of pins

17.65 €

20 12 Days 148

16.95 €

20 12 Days 148

17.75 €

20 12 Days 148

14.70 €

20 7 Days 148

11.25 €

20 7 Days 6.25

8.79 €

30 7 Days 6.25

Tech Support