Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2701000
Width(mm) | 48.6 | Height(mm) | 119.8 | Depth(mm) | 71.5 |
---|---|---|---|---|---|
Suitable for safety functions | false | Number of analogue inputs | 0 | Number of analogue outputs | 0 |
Voltage type of supply voltage | DC | Supporting protocol for LON | - | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 0 | Supporting protocol for TCP/IP | - | Supporting protocol for ASI | - |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | - | Supporting protocol for MODBUS | - | Supporting protocol for Data-Highway | - |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | - | Supporting protocol for other bus systems | false |
Input, current | false | Input, voltage | false | Input, resistor | true |
Input, resistance thermometer | true | Input, thermocouple | true | Input signal, configurable | false |
Output, current | false | Output, voltage | false | Output signal configurable | false |
Resolution of the analogue inputs(Bit) | 16 | Resolution of the analogue outputs(Bit) | - | Type of electric connection | Other |
Rail mounting possible | true | Explosion safety category for gas | - | Explosion safety category for dust | - |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | - |
Supporting protocol for INTERBUS-Safety | - | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | - | Radio standard WLAN 802.11 | - |
IO link master | false | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | - |
Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | - | Supporting protocol for Foundation Fieldbus | - |
Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | - |
Supporting protocol for SafetyBUS p | - | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 19.2|30 | Analogue inputs configurable | false | Analogue outputs configurable | false |
Radio standard GPRS | - | Radio standard GSM | - | Radio standard UMTS | - |
SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |
This page is Inline function terminal, IB IL, part number 2701000.
You can find the detail information about specifications and dimensions on part number 2701000.