Manufacturer part number: 2901538
Brand: PHOENIX CONTACT
Price: 449.17 €
Delivery time: 7 Days
Height: 99 mm
Depth: 114.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2901538
Width(mm) | 17.5 | Suitable for safety functions | false | Number of analogue inputs | 0 |
---|---|---|---|---|---|
Number of analogue outputs | 0 | Voltage type of supply voltage | DC | Supporting protocol for LON | - |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | - |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 | Supporting protocol for TCP/IP | - |
Supporting protocol for ASI | - | Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - |
Supporting protocol for INTERBUS | - | Supporting protocol for KNX | - | Supporting protocol for MODBUS | - |
Supporting protocol for Data-Highway | - | Supporting protocol for DeviceNet | - | Supporting protocol for SUCONET | - |
Supporting protocol for other bus systems | - | Input, current | false | Input, voltage | false |
Input, resistor | false | Input, resistance thermometer | false | Input, thermocouple | false |
Input signal, configurable | false | Output, current | false | Output, voltage | false |
Output signal configurable | false | Resolution of the analogue inputs(Bit) | - | Resolution of the analogue outputs(Bit) | - |
Type of electric connection | - | Rail mounting possible | - | Explosion safety category for gas | - |
Explosion safety category for dust | - | Fieldbus connection over separate bus coupler possible | true | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Supporting protocol for SERCOS | - | Supporting protocol for INTERBUS-Safety | - | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | false | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - | Supporting protocol for EtherNet/IP | - |
Supporting protocol for Foundation Fieldbus | - | Supporting protocol for PROFINET CBA | - | Supporting protocol for PROFINET IO | - |
Supporting protocol for PROFIsafe | - | Supporting protocol for SafetyBUS p | - | Supply voltage AC 50 Hz(V) | 0|0 |
Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | -|- | Analogue inputs configurable | false |
Analogue outputs configurable | false | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |
This page is I / O extension module, Radioline, RAD, part number 2901538.
You can find the detail information about specifications and dimensions on part number 2901538.
Part Number |
---|
2702290 |
2901537 |
2904035 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) | Depth (mm) |
---|---|---|---|---|---|---|---|
457.95 € | 1 | 7 Days | - | - | |||
449.17 € | 1 | 68 Days | 99 | 114.5 | |||
488.66 € | 1 | 46 Days | 99 | 114.5 |