Manufacturer part number: 2688077
Brand: PHOENIX CONTACT
Price: 560.77 €
Delivery time: 88 Days
Width: 53.6 mm
Number of analogue inputs: 0
Number of analogue outputs: 0
Supporting protocol for LON: -
Supporting protocol for TCP/IP: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2688077
Part Number
|
---|
2688077 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Number of analogue inputs | Number of analogue outputs | Supporting protocol for LON | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for SUCONET | Input, current | Input, voltage | Input, resistor | Input, resistance thermometer | Input, thermocouple | Input signal, configurable | Output, current | Output, voltage | Output signal configurable | Resolution of the analogue inputs (Bit) | Resolution of the analogue outputs (Bit) | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Analogue inputs configurable | Analogue outputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
560.77 € | 1 | 88 Days | 53.6 | 0 | 0 | - | - | - | - | - | - | - | false | false | true | true | false | false | false | false | false | 24 | - | - | - | - | - | - | - | - | - | - | false | false |
Loading...
Height(mm) | 126.1 | Depth(mm) | 54 | Suitable for safety functions | false |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 2 |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for DeviceNet | false | Supporting protocol for other bus systems | false | Type of electric connection | Other |
Rail mounting possible | true | Explosion safety category for gas | - | Explosion safety category for dust | - |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | false | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for PROFINET IO | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 19.2|30 | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |
This page is I / O module, Axioline F, AXL F, part number 2688077.
You can find the detail information about specifications and dimensions on part number 2688077.
Configure
Basic Attributes
Type
Width(mm)
Number of analogue inputs
Number of analogue outputs
Supporting protocol for LON
Supporting protocol for TCP/IP
Supporting protocol for ASI
Supporting protocol for KNX
Supporting protocol for MODBUS
Supporting protocol for Data-Highway
Supporting protocol for SUCONET
Input, current
Input, voltage
Input, resistor
Input, resistance thermometer
Input, thermocouple
Input signal, configurable
Output, current
Output, voltage
Output signal configurable
Resolution of the analogue inputs(Bit)
Resolution of the analogue outputs(Bit)
Supporting protocol for SERCOS
Supporting protocol for INTERBUS-Safety
Supporting protocol for AS-Interface Safety at Work
Supporting protocol for DeviceNet Safety
Supporting protocol for EtherNet/IP
Supporting protocol for Foundation Fieldbus
Supporting protocol for PROFINET CBA
Supporting protocol for PROFIsafe
Supporting protocol for SafetyBUS p
Analogue inputs configurable
Analogue outputs configurable
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2688064 |
2688080 |
2688417 |
2688491 |
2688501 |
2688527 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Number of analogue inputs | Number of analogue outputs | Supporting protocol for LON | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for SUCONET | Input, current | Input, voltage | Input, resistor | Input, resistance thermometer | Input, thermocouple | Input signal, configurable | Output, current | Output, voltage | Output signal configurable | Resolution of the analogue inputs (Bit) | Resolution of the analogue outputs (Bit) | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Analogue inputs configurable | Analogue outputs configurable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
560.77 € | 1 | 81 Days | 53.6 | 8 | 0 | - | - | - | - | - | - | - | true | true | false | false | false | true | false | false | false | 16 | - | - | - | - | - | - | - | - | - | - | true | false | |||
588.46 € | 1 | 67 Days | 53.6 | 0 | 8 | - | - | - | - | - | - | - | false | false | false | false | false | false | true | true | true | - | 16 | - | - | - | - | - | - | - | - | - | false | true | |||
560.77 € | 1 | 95 Days | 53.6 | 0 | 0 | - | - | - | - | - | - | - | false | false | true | true | true | false | false | false | false | 24 | - | - | - | - | - | - | - | - | - | - | false | false | |||
387.69 € | 1 | 7 Days | 35 | 4 | 0 | - | - | - | - | - | - | - | true | false | false | false | false | true | false | false | false | 16 | - | - | - | - | - | - | - | - | - | - | true | false | |||
387.69 € | 1 | 81 Days | 35 | 4 | 0 | - | - | - | - | - | - | - | false | true | false | false | false | true | false | false | false | 16 | - | - | - | - | - | - | - | - | - | - | true | false | |||
401.54 € | 1 | 7 Days | 35 | 0 | 4 | - | - | - | - | - | - | - | false | false | false | false | false | false | true | true | true | - | 16 | - | - | - | - | - | - | - | - | - | false | true |