Inline terminal, Inline ECO, Analog input terminal, IB IL (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2702496

Part Number
2702496
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input, current Input, voltage

182.77 €

1 61 Days falsetrue

Loading...

  1. 1

Basic information

Width(mm) 12.15 Height(mm) 119.8 Depth(mm) 71.5
Suitable for safety functions false Number of analogue inputs 4 Number of analogue outputs 0
Voltage type of supply voltage DC Supporting protocol for LON false Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Number of HW-interfaces other 2 Supporting protocol for TCP/IP false Supporting protocol for ASI false
Supporting protocol for PROFIBUS false Supporting protocol for CAN false Supporting protocol for INTERBUS false
Supporting protocol for KNX false Supporting protocol for MODBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for SUCONET false Supporting protocol for other bus systems false
Input, resistor false Input, resistance thermometer false Input, thermocouple false
Input signal, configurable false Output, current false Output, voltage false
Output signal configurable false Resolution of the analogue inputs(Bit) 12 Resolution of the analogue outputs(Bit) -
Type of electric connection Other Rail mounting possible true Explosion safety category for gas -
Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true System accessory true
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Degree of protection (IP) IP20
Supporting protocol for SERCOS false Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 -
Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0 Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting false Radio standard Bluetooth -
Radio standard WLAN 802.11 - IO link master false Performance level acc. EN ISO 13849-1 -
Supporting protocol for AS-Interface Safety at Work false Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false Supply voltage AC 50 Hz(V) 0|0
Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 19.2|30 Analogue inputs configurable false
Analogue outputs configurable false Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 - Degree of protection (NEMA) -

This page is Inline terminal, Inline ECO, Analog input terminal, IB IL, part number 2702496.
You can find the detail information about specifications and dimensions on part number 2702496.

Variation of this product

Part Number
2702495
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Input, current Input, voltage

199.38 €

1 61 Days truefalse

Tech Support