Manufacturer part number: 2878447
Brand: PHOENIX CONTACT
Price: 526.15 €
Delivery time: 96 Days
Width: 48.6 mm
Height: 135 mm
Number of analogue inputs: 4
Supporting protocol for LON: false
Number of HW-interfaces other: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2878447
Part Number
|
---|
2878447 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Number of analogue inputs | Supporting protocol for LON | Number of HW-interfaces other | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for SUCONET | Input, current | Input, voltage | Input signal, configurable | Resolution of the analogue inputs (Bit) | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Supply voltage DC (V) | Analogue inputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
526.15 € | 1 | 96 Days | 48.6 | 135 | 4 | false | 0 | false | false | false | false | false | false | true | true | true | 16 | false | false | false | false | false | false | false | false | false | 19.2|30 | true |
Loading...
Depth(mm) | 71.5 | Suitable for safety functions | false | Number of analogue outputs | 0 |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for DeviceNet | false |
Supporting protocol for other bus systems | false | Input, resistor | false | Input, resistance thermometer | false |
Input, thermocouple | false | Output, current | false | Output, voltage | false |
Output signal configurable | false | Resolution of the analogue outputs(Bit) | - | Type of electric connection | Other |
Rail mounting possible | true | Explosion safety category for gas | - | Explosion safety category for dust | - |
Fieldbus connection over separate bus coupler possible | true | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | false | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for PROFINET IO | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Analogue outputs configurable | false | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | - | Degree of protection (NEMA) | - |
This page is Inline terminal, Analog input terminal, IB IL, part number 2878447.
You can find the detail information about specifications and dimensions on part number 2878447.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Number of analogue inputs
Supporting protocol for LON
Number of HW-interfaces other
Supporting protocol for TCP/IP
Supporting protocol for ASI
Supporting protocol for KNX
Supporting protocol for MODBUS
Supporting protocol for Data-Highway
Supporting protocol for SUCONET
Input, current
Input, voltage
Input signal, configurable
Resolution of the analogue inputs(Bit)
Supporting protocol for SERCOS
Supporting protocol for INTERBUS-Safety
Supporting protocol for AS-Interface Safety at Work
Supporting protocol for DeviceNet Safety
Supporting protocol for EtherNet/IP
Supporting protocol for Foundation Fieldbus
Supporting protocol for PROFINET CBA
Supporting protocol for PROFIsafe
Supporting protocol for SafetyBUS p
Supply voltage DC(V)
Analogue inputs configurable
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2861302 |
2861412 |
2861577 |
2861661 |
2878641 |
2897952 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Number of analogue inputs | Supporting protocol for LON | Number of HW-interfaces other | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for SUCONET | Input, current | Input, voltage | Input signal, configurable | Resolution of the analogue inputs (Bit) | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Supporting protocol for AS-Interface Safety at Work | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Supply voltage DC (V) | Analogue inputs configurable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283.85 € | 1 | 7 Days | 12.15 | 136.8 | 2 | false | 2 | false | false | false | false | false | false | true | true | true | 16 | false | false | false | false | false | false | false | false | false | 19.2|30 | true | |||
671.54 € | 1 | 7 Days | 48.6 | 136.8 | 8 | false | 0 | false | false | false | false | false | false | true | true | true | 16 | false | false | false | false | false | false | false | false | false | 19.2|30 | true | |||
415.38 € | 1 | 7 Days | 12.15 | 136.8 | 2 | false | 2 | false | false | false | false | false | false | true | true | true | 16 | false | false | false | false | false | false | false | false | false | 19.2|30 | true | |||
671.54 € | 1 | 7 Days | 48.6 | 136.8 | 8 | false | 8 | false | false | false | false | false | false | true | false | true | - | false | false | false | false | false | false | false | false | false | 19.2|30 | true | |||
621.69 € | 1 | 33 Days | 48.6 | 135 | 4 | - | 0 | - | - | - | - | - | - | true | true | true | 16 | - | - | - | - | - | - | - | - | - | 19.2|30 | true | |||
409.65 € | 1 | 7 Days | 12.15 | 140.5 | 0 | - | 0 | - | - | - | - | - | - | false | true | false | - | - | - | - | - | - | - | - | - | - | -|- | false |