Manufacturer part number: 2942124
Brand: PHOENIX CONTACT
Price: 92.61 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2942124
Hole diameter(mm) | - | Power consumption(W) | 0.5 | Resistance(Ohm) | 10000 |
---|---|---|---|---|---|
Type of electric connection | - | Degree of protection (IP) | - | Number of revolutions | -|- |
Degree of protection (NEMA) | - |
This page is Setpoint adjuster, EMG 30, part number 2942124.
You can find the detail information about specifications and dimensions on part number 2942124.
Part Number |
---|
2942137 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
154.50 € | 10 | 7 Days |