Manufacturer part number: 2203719
Brand: PHOENIX CONTACT
Price: 9.03 €
Delivery time: 7 Days
Colour: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203719
Material | Other | Width(mm) | 16 | Height(mm) | 25.95 |
---|---|---|---|---|---|
Depth(mm) | 21 | RAL-number | - | Operation temperature(°C) | -40|100 |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Modular spacing (MW) | - | Rail mounting possible | false | Wall mounting possible | false |
With screening | - | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Wall bracket, Adapter for mounting, UCS WM, part number 2203719.
You can find the detail information about specifications and dimensions on part number 2203719.
Part Number |
---|
2203391 |
2203718 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
9.03 € | 21 | 7 Days | - | |||
9.03 € | 21 | 7 Days | Grey |