Holder, HS PM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1082305

Part Number
1082305
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

121.97 €

2 35 Days

Loading...

  1. 1

Basic information

Colour - Material - Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) - Rail mounting possible false
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Holder, HS PM, part number 1082305.
You can find the detail information about specifications and dimensions on part number 1082305.

Tech Support