Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1069907 |
1069915 |
1069919 |
1069924 |
1069938 |
1069971 |
1074880 |
1074882 |
1074933 |
1074934 |
1074935 |
2201282 |
2201388 |
2201522 |
2201523 |
2201524 |
2201525 |
2201526 |
2201527 |
2201776 |
2201777 |
2201778 |
2201779 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Material | Height (mm) | Modular spacing (MW) | With screening | |
---|---|---|---|---|---|---|---|---|---|---|
4.11 € | 50 | 7 Days | Other | - | 75.27 | - | - | |||
4.11 € | 50 | 98 Days | Other | - | 75.27 | - | - | |||
4.11 € | 50 | 98 Days | Other | - | 75.27 | - | - | |||
4.11 € | 50 | 98 Days | Black | - | 75.27 | - | - | |||
4.11 € | 50 | 98 Days | Black | - | 75.27 | - | - | |||
4.11 € | 50 | 98 Days | Black | - | 75.27 | - | - | |||
3.78 € | 50 | 98 Days | Black | - | 74.65 | - | - | |||
3.78 € | 50 | 98 Days | Black | - | 74.65 | - | - | |||
3.78 € | 50 | 98 Days | Other | - | 74.65 | - | - | |||
3.78 € | 50 | 98 Days | Other | - | 74.65 | - | - | |||
3.78 € | 50 | 98 Days | Other | - | 74.65 | - | - | |||
3.15 € | 60 | 7 Days | Other | Other | 74.65 | 0.09 | false | |||
3.15 € | 60 | 7 Days | Black | Other | 74.65 | 0.09 | false | |||
3.41 € | 60 | 7 Days | Black | Other | 75.27 | 0.09 | false | |||
3.41 € | 60 | 7 Days | Other | Other | 75.27 | 0.09 | false | |||
3.41 € | 60 | 7 Days | Black | Other | 75.27 | 0.09 | false | |||
3.41 € | 60 | 7 Days | Other | Other | 75.27 | 0.09 | false | |||
3.41 € | 60 | 98 Days | Other | Other | 75.27 | 0.09 | false | |||
3.41 € | 60 | 98 Days | Black | Other | 75.27 | 0.09 | false | |||
3.15 € | 60 | 98 Days | Black | Other | 74.65 | 0.09 | false | |||
3.15 € | 60 | 7 Days | Other | Other | 74.65 | 0.09 | false | |||
3.15 € | 60 | 7 Days | Other | Other | 74.65 | 0.09 | false | |||
3.15 € | 60 | 7 Days | Black | Other | 74.65 | 0.09 | false |
Loading...
Width(mm) | 90.1 | Depth(mm) | 36.95 | RAL-number | - |
---|---|---|---|---|---|
Operation temperature(°C) | -40|80 | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Rail mounting possible | false | Wall mounting possible | false |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |