Manufacturer part number: 2203568
Brand: PHOENIX CONTACT
Price: 75.72 €
Delivery time: 40 Days
Width: 72.6 mm
Modular spacing (MW): 0.0726
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203568
Colour | - | Material | Plastic | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | 1 | RAL-number | - | Operation temperature(°C) | -40|80 |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | With screening | - |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |
This page is Membrane keypad, KP HCS, part number 2203568.
You can find the detail information about specifications and dimensions on part number 2203568.
Part Number |
---|
2203569 |
2203570 |
2203571 |
2203572 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|---|
90.24 € | 3 | 40 Days | 77.6 | 0.0776 | |||
92.61 € | 2 | 40 Days | 116.2 | 0.1162 | |||
152.06 € | 2 | 40 Days | 144 | 0.144 | |||
63.57 € | 3 | 40 Days | 23 | 0.023 |