DIN rail, NS 35

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1210240

Part Number
1210240
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.79 €

10 33 Days

Loading...

  1. 1

Basic information

Material Steel Model - Height(mm) 15
Material thickness(mm) 1.5 Length(mm) 2000 Punch shape Long-slot
Drill hole distance centrically(mm) 25 Surface finishing Galvanized

This page is DIN rail, NS 35, part number 1210240.
You can find the detail information about specifications and dimensions on part number 1210240.

Tech Support