Manufacturer part number: 2203829
Brand: PHOENIX CONTACT
Price: 23.28 €
Delivery time: 54 Days
Width: 146.3 mm
Depth: 6 mm
Modular spacing (MW): 0.1463
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203829
Colour | - | Material | Aluminium | Height(mm) | - |
---|---|---|---|---|---|
RAL-number | - | Operation temperature(°C) | -|- | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | - | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Mounting set, DCS D, part number 2203829.
You can find the detail information about specifications and dimensions on part number 2203829.
Part Number |
---|
2203830 |
2203831 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|---|---|
21.65 € | 9 | 54 Days | 169.9 | 12.5 | 0.1699 | |||
29.15 € | 7 | 54 Days | 347 | 15.9 | 0.347 |