Filler plug, DIN rail housing, ME B (2907965)

Filler plug, DIN rail housing, ME B 2907965

Product Details:

Manufacturer part number: 2907965

Brand: PHOENIX CONTACT

Price: 0.69

Delivery time: 7 Days


Technical Data:

Colour: Other

Width: 22.5 mm

Height: - mm

Depth: - mm

RAL-number: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2907965

Part Number
2907965
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Height
(mm)
Depth
(mm)
RAL-number Operation temperature
(°C)
Modular spacing (MW) With ventilation slots

0.69 €

300 7 Days Other22.5----|-0.0225-

Loading...

  1. 1

Basic information

Material Plastic Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Rail mounting possible false Wall mounting possible false
With screening false Degree of protection (IP) - Surface finishing -
Degree of protection (NEMA) -

This page is Filler plug, DIN rail housing, ME B, part number 2907965.
You can find the detail information about specifications and dimensions on part number 2907965.

Variation of this product

Part Number
2279787
2709176
2853776
2854115
2854801
2908498
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Height
(mm)
Depth
(mm)
RAL-number Operation temperature
(°C)
Modular spacing (MW) With ventilation slots

0.68 €

300 7 Days Other12.5--7035-40|1050.0125false

0.69 €

300 25 Days Green12.5--6021-40|1050.0125false

0.69 €

270 7 Days Other17.5----|-0.0175false

0.84 €

220 7 Days Other17.5----|-0.0175false

0.61 €

300 29 Days Other12.5----40|1050.0125false

0.84 €

220 7 Days Other22.5----|-0.0225-

Tech Support