Dummy module, MACX MCR (2904970)

Dummy module, MACX MCR 2904970

Product Details:

Manufacturer part number: 2904970

Brand: PHOENIX CONTACT

Price: 58.45

Delivery time: 84 Days


Technical Data:

Width: - mm

Height: - mm

Depth: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2904970

Part Number
2904970
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

58.45 €

4 84 Days ---

Loading...

  1. 1

Basic information

Colour Grey Material Plastic RAL-number -
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) - Rail mounting possible true
Wall mounting possible false With screening - Degree of protection (IP) -
Surface finishing - With ventilation slots false Degree of protection (NEMA) -

This page is Dummy module, MACX MCR, part number 2904970.
You can find the detail information about specifications and dimensions on part number 2904970.

Variation of this product

Part Number
2905846
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)

58.45 €

4 84 Days 17.599114.5

Tech Support