Manufacturer part number: 2279062
Brand: PHOENIX CONTACT
Price: 0.84 €
Delivery time: 25 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2279062
Colour | Other | Material | - | Width(mm) | - |
---|---|---|---|---|---|
Height(mm) | - | Depth(mm) | - | RAL-number | - |
Operation temperature(°C) | -|- | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Modular spacing (MW) | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | false | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | false | Degree of protection (NEMA) | - |
This page is Components of electronic housing, ME PS, part number 2279062.
You can find the detail information about specifications and dimensions on part number 2279062.
Part Number |
---|
2279046 |
2279075 |
2279088 |
2279949 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
0.84 € | 250 | 25 Days | |||
0.84 € | 250 | 12 Days | |||
0.84 € | 250 | 12 Days | |||
0.84 € | 250 | 22 Days |