Upper part of housing, Component housing, EH 22 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2202200

Part Number
2202200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.89 €

100 98 Days

Loading...

  1. 1

Basic information

Colour Green Material Other Width(mm) 22.6
Height(mm) 75.26 Depth(mm) 36.95 RAL-number -
Operation temperature(°C) -40|80 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.0225 Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Upper part of housing, Component housing, EH 22, part number 2202200.
You can find the detail information about specifications and dimensions on part number 2202200.

Tech Support