Electronic housing, UCS (1070385)

Electronic housing, UCS 1070385

Product Details:

Manufacturer part number: 1070385

Brand: PHOENIX CONTACT

Price: 44.77

Delivery time: 12 Days


Technical Data:

Colour: -

Material: Plastic

Width: 145 mm

Height: - mm

Depth: 67 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1070385

Part Number
1070385
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Width
(mm)
Height
(mm)
Depth
(mm)
Operation temperature
(°C)
Rail mounting possible Wall mounting possible

44.77 €

100 12 Days -Plastic145-67-|-falsefalse

Loading...

  1. 1

Basic information

RAL-number - Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) - With screening -
Degree of protection (IP) - Surface finishing - With ventilation slots -
Degree of protection (NEMA) -

This page is Electronic housing, UCS, part number 1070385.
You can find the detail information about specifications and dimensions on part number 1070385.

Variation of this product

Part Number
1070372
1070373
1070375
1070388
1070389
1070390
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Width
(mm)
Height
(mm)
Depth
(mm)
Operation temperature
(°C)
Rail mounting possible Wall mounting possible

63.47 €

100 12 Days BlackPlastic237-47-|-falsefalse

60.83 €

100 12 Days OtherPlastic237-47-|-falsefalse

56.60 €

100 12 Days BlackPlastic195-67-|-falsefalse

44.62 €

100 12 Days BlackPlastic145-47-|---

41.18 €

100 12 Days Other-145-47-|-falsefalse

40.81 €

100 12 Days BlackPlastic125-67-|-falsefalse

Tech Support