Manufacturer part number: 2908760
Brand: PHOENIX CONTACT
Price: 1.12 €
Delivery time: 23 Days
Colour: -
Material: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2908760
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
RAL-number | - | Operation temperature(°C) | -|- | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Modular spacing (MW) | - |
Rail mounting possible | false | Wall mounting possible | false | With screening | false |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |
This page is Components of electronic housing, ME DH, part number 2908760.
You can find the detail information about specifications and dimensions on part number 2908760.
Part Number |
---|
2706292 |
2909895 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Material |
---|---|---|---|---|---|---|---|
1.22 € | 150 | 22 Days | Other | Plastic | |||
1.22 € | 150 | 29 Days | - | - |