Mounting base housing, ME PLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2201499
2201500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.29 €

10 7 Days

24.29 €

10 7 Days

Loading...

  1. 1

Basic information

Colour Other Material Plastic Width(mm) 40
Height(mm) 180.1 Depth(mm) 131.1 RAL-number 7035
Operation temperature(°C) -40|105 Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) 0.04 Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

Tech Support