Manufacturer part number: 2908281
Brand: PHOENIX CONTACT
Price: 1.34 €
Delivery time: 7 Days
Width: 17.5 mm
Rail mounting possible: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2908281
Colour | - | Material | - | Height(mm) | 30 |
---|---|---|---|---|---|
Depth(mm) | 6.5 | RAL-number | - | Operation temperature(°C) | -|- |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Modular spacing (MW) | - | Wall mounting possible | false | With screening | false |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |
This page is Base latch, ME MF, part number 2908281.
You can find the detail information about specifications and dimensions on part number 2908281.
Part Number |
---|
2707466 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Rail mounting possible |
---|---|---|---|---|---|---|---|
1.35 € | 150 | 15 Days | - | false |