Manufacturer part number: 2203745
Brand: PHOENIX CONTACT
Price: 6.92 €
Delivery time: 40 Days
Width: 71.6 mm
Modular spacing (MW): 0.0716
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203745
Colour | - | Material | - | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | 0.2 | RAL-number | - | Operation temperature(°C) | -|- |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Rail mounting possible | false | Wall mounting possible | false | With screening | - |
Degree of protection (IP) | - | Surface finishing | - | With ventilation slots | - |
Degree of protection (NEMA) | - |
This page is Adhesive, HCS-T, part number 2203745.
You can find the detail information about specifications and dimensions on part number 2203745.
Part Number |
---|
2203747 |
2203748 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|---|
6.92 € | 27 | 40 Days | 70.6 | 0.0706 | |||
7.16 € | 26 | 40 Days | 93.6 | 0.0936 |