Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2203399
Material | Plastic | Width(mm) | - | Height(mm) | - |
---|---|---|---|---|---|
Depth(mm) | - | RAL-number | - | Operation temperature(°C) | -|- |
Type of enclosure | - | With integrated PCB-mounting connection system | - | Side-by-side housing | - |
Modular spacing (MW) | - | Rail mounting possible | false | Wall mounting possible | false |
With screening | - | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Height adapter, UCS HAC, part number 2203399.
You can find the detail information about specifications and dimensions on part number 2203399.
Part Number |
---|
2203400 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
4.96 € | 37 | 61 Days | Black |