Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2203147 |
2203149 |
2203150 |
2203151 |
2203152 |
2203153 |
2203154 |
2203155 |
2203157 |
2203158 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Modular spacing (MW) | |
---|---|---|---|---|---|---|---|---|---|
29.15 € | 7 | 40 Days | 70.5 | 110 | 26 | 0.0705 | |||
45.57 € | 4 | 40 Days | 70.5 | 110 | 26 | 0.0705 | |||
50.00 € | 4 | 40 Days | 70.5 | 110 | 26 | 0.0705 | |||
56.34 € | 4 | 40 Days | 70.5 | 110 | 26 | 0.0705 | |||
56.34 € | 4 | 40 Days | 70.5 | 110 | 26 | 0.0705 | |||
42.56 € | 5 | 40 Days | 80 | 135 | 29 | 0.08 | |||
38.23 € | 5 | 40 Days | 80 | 135 | 29 | 0.08 | |||
50.64 € | 4 | 40 Days | 80 | 135 | 29 | 0.08 | |||
87.12 € | 3 | 40 Days | 80 | 135 | 29 | 0.08 | |||
110.04 € | 2 | 40 Days | 80 | 135 | 29 | 0.08 |
Loading...
Colour | Other | Material | Other | RAL-number | 7035 |
---|---|---|---|---|---|
Operation temperature(°C) | -|- | Type of enclosure | - | With integrated PCB-mounting connection system | - |
Side-by-side housing | - | Rail mounting possible | false | Wall mounting possible | false |
With screening | false | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |