Manufacturer part number: 1074965
Brand: PHOENIX CONTACT
Price: 2.53 €
Delivery time: 98 Days
Colour: Other
Material: -
Width: 45.1 mm
Height: 74.65 mm
Depth: 36.95 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1074965
Part Number
|
---|
1074965 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Material | Width (mm) | Height (mm) | Depth (mm) | Modular spacing (MW) | With screening | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.53 € | 80 | 98 Days | Other | - | 45.1 | 74.65 | 36.95 | - | - |
Loading...
RAL-number | - | Operation temperature(°C) | -40|80 | Type of enclosure | - |
---|---|---|---|---|---|
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Rail mounting possible | false |
Wall mounting possible | false | Degree of protection (IP) | - | Surface finishing | - |
With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Upper part of housing, DIN rail housing, EH 45, part number 1074965.
You can find the detail information about specifications and dimensions on part number 1074965.
Part Number |
---|
1074956 |
1074963 |
1074966 |
1074967 |
2200789 |
2201448 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Material | Width (mm) | Height (mm) | Depth (mm) | Modular spacing (MW) | With screening |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.53 € | 80 | 98 Days | Black | - | 45 | - | - | - | - | |||
2.53 € | 80 | 98 Days | Black | - | 45.1 | 74.65 | 36.95 | - | - | |||
2.53 € | 80 | 98 Days | Other | - | 45.1 | 74.65 | 36.95 | - | - | |||
2.53 € | 80 | 98 Days | Other | - | 45.1 | 74.65 | 36.95 | - | - | |||
2.14 € | 90 | 7 Days | Other | Other | 45.1 | 74.65 | 36.95 | 0.045 | false | |||
2.14 € | 90 | 7 Days | Black | Other | 45.1 | 74.65 | 36.95 | 0.045 | false |