Ferrule, AI (3241125)

Ferrule, AI 3241125

Product Details:

Manufacturer part number: 3241125

Brand: PHOENIX CONTACT

Price: 0.06

Delivery time: 26 Days


Technical Data:

Colour: Red

Sleeve length: 18 mm

Reel packaging: false

Material: Copper

Nominal cross section: 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3241125

Part Number
3241125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Sleeve length
(mm)
Reel packaging Material Nominal cross section
(mm²)

0.06 €

3500 26 Days Red18falseCopper1.5

Loading...

  1. 1

Basic information

Insulated true Halogen free true Surface protection Tinned
Construction type Standard For cables resistant to short circuit false With identification flag false
Material insulation - AWG size -

This page is Ferrule, AI, part number 3241125.
You can find the detail information about specifications and dimensions on part number 3241125.

Variation of this product

Part Number
1034128
3201589
3240677
3240678
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Sleeve length
(mm)
Reel packaging Material Nominal cross section
(mm²)

0.05 €

4000 7 Days Grey6false-0.14

0.02 €

9000 7 Days Yellow8trueCopper1

0.02 €

9000 26 Days White8trueCopper0.75

0.59 €

1000 68 Days Black25falseCopper50

Tech Support