Manufacturer part number: 1056065
Brand: PHOENIX CONTACT
Price: 4.77 €
Delivery time: 63 Days
Colour: -
Operation temperature: -|- °C
Modular spacing (MW): 0.0162
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1056065
Material | Other | Width(mm) | 16.2 | Height(mm) | 16.2 |
---|---|---|---|---|---|
Depth(mm) | 27.05 | RAL-number | - | Type of enclosure | - |
With integrated PCB-mounting connection system | - | Side-by-side housing | - | Rail mounting possible | false |
Wall mounting possible | false | With screening | - | Degree of protection (IP) | - |
Surface finishing | - | With ventilation slots | - | Degree of protection (NEMA) | - |
This page is Corner inlay, UCS CCD, part number 1056065.
You can find the detail information about specifications and dimensions on part number 1056065.
Part Number |
---|
2203404 |
2203477 |
2203479 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Operation temperature (°C) | Modular spacing (MW) |
---|---|---|---|---|---|---|---|---|
4.96 € | 37 | 7 Days | Blue | -40|100 | - | |||
4.96 € | 37 | 61 Days | Black | -40|100 | - | |||
4.96 € | 37 | 61 Days | Grey | -40|100 | - |