Manufacturer part number: 3240085
Brand: PHOENIX CONTACT
Price: 0.18 €
Delivery time: 7 Days
Nominal cross section: 2.6|6 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240085
Surface protection | - | Insulation | - | Max. current (Imax)(A) | - |
---|---|---|---|---|---|
Flange shape | Ring shape | For pull protected connections | - | Reel packaging | - |
Colour insulation | - | Material | - | Bolt dimension (metric) | - |
AWG-range | -|- | Suitable for fine strand conductors | - | Suitable for flat conductors | - |
Suitable for high temperatures (to 650 °C) | - | Suitable for insulated varnish | - | Suitable for solid cores | - |
Useful for stranded conductors | - | Suitable for round conductors | - | Sleeve form | - |
According to DIN | false | Stud size (imperial) | - |
This page is Ring Cable lug, C-RC, part number 3240085.
You can find the detail information about specifications and dimensions on part number 3240085.
Part Number |
---|
3240077 |
3240083 |
3240084 |
3240086 |
3240087 |
3240088 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal cross section (mm²) |
---|---|---|---|---|---|---|
0.10 € | 1900 | 7 Days | 1|2.5 | |||
0.17 € | 1100 | 7 Days | 2.6|6 | |||
0.17 € | 1100 | 7 Days | 2.6|6 | |||
0.20 € | 900 | 7 Days | 2.6|6 | |||
0.27 € | 700 | 7 Days | 2.6|6 | |||
0.27 € | 700 | 7 Days | 2.6|6 |