Shield connection clamp, ME-SAS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200456

Part Number
2200456
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.61 €

60 7 Days

Loading...

  1. 1

Basic information

Colour - Material - Width(mm) -
Height(mm) - Depth(mm) - RAL-number -
Operation temperature(°C) -|- Type of enclosure - With integrated PCB-mounting connection system -
Side-by-side housing - Modular spacing (MW) - Rail mounting possible false
Wall mounting possible false With screening false Degree of protection (IP) -
Surface finishing - With ventilation slots - Degree of protection (NEMA) -

This page is Shield connection clamp, ME-SAS, part number 2200456.
You can find the detail information about specifications and dimensions on part number 2200456.

Tech Support